External emergency stop button MZ530N

EAN-Nr.
3250614565175
Packaging
1 Prt.
Price
£52.13
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 / 500 V
Voltage
  • Rated insulation voltage
    6000 V
Electric current
  • Acceptable current rating with AC1
    6 A
Dimensions
  • Depth of installed product
    104 mm
  • Height of installed product
    80 mm
  • Width of installed product
    72 mm
Endurance
  • Number of mechanical operations
    10000
Materials
  • Material
    plastic
Connection
  • Connection cross-sect. flexible conductor
    2,5mm²
  • Connection cross-sect. rigid cable
    2,5mm²
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP65
Use conditions
  • Operating temperature
    -25…55 °C

Downloads

  • Product image

    Image MZ530N  | Hager

    Product Image MZ530N

  • Technical brochure

    Image Technical brochure  | Hager

    Technical brochure

    Brochure for contactors / motor protection switches (EN, 2021-11)

    PDF
    28 MB
  • Product declaration

    Image EU Declaration of conformity for MZ530N  | Hager

    EU Declaration of conformity for MZ530N

    Declaration Of Conformity

    PDF
    426 KB
    Image EU Declaration of conformity for MZ530N  | Hager

    EU Declaration of conformity for MZ530N

    Declaration

    PDF
    118 KB
    Image EU Declaration of conformity for MZ530N  | Hager

    EU Declaration of conformity for MZ530N

    PDF
    442 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.