The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MTN132
    The Hager MCB 1P 32A B-curve 6kA 1-module protects circuits against overloads and short circuits. Ideal for residential/light commercial final circuits, it works on 230/400 V AC, 50-60 Hz. Compact 17.5 mm with 360° mounting, aligned screw terminals and bottom biconnect for fast wiring. IP20, Ui 500 V, Uimp 4 kV. Accepts 1-35 mm² rigid and 1-25 mm² flexible conductors. Operating range −25 to +70 °C.
    EAN-Nr.
    3250614343070
    Packaging
    12 Pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    Miniature Circuit Breaker 1P 32A 6kA Curve B 1 Module MTN132

    Price
    £14.73
    / piece *
    £14.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Miniature Circuit Breaker 1P 32A 6kA Curve B 1 Module

    MTN132

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • LZ060

      Heat dissipation insert

      £10.46  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      32 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated current at -15°C
      40.57 A
    • Rated current at -10°C
      39.62 A
    • Rated current at -5°C
      38.67 A
    • Rated current at 0°C
      37.72 A
    • Rated current at 5°C
      36.76 A
    • Rated current at 10°C
      35.81 A
    • Rated current at 15°C
      34.86 A
    • Rated current at 20°C
      33.91 A
    • Rated current at 25°C
      32.95 A
    • Rated current at 30°C
      32 A
    • Rated current at 35°C
      31.5 A
    • Rated current at 40°C
      31 A
    • Rated current at 45°C
      30.5 A
    • Rated current at 50°C
      30 A
    • Rated current at 55°C
      29.5 A
    • Rated current at 60°C
      29 A
    • Rated current at 65°C
      28.5 A
    • Rated current at 70°C
      28 A
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      B
    Capa­city
    • Number of modules
      1
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      4.40 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MTN132
    PDF
    RoHS report MTN132
    PDF

    Downloads

    • Product image

      Image MTN132  | Hager

      Product Image MTN132

    • Product datasheet

      Image Hager Product data sheet MTN132  | Hager

      Hager Product data sheet MTN132

      MCB 1P 6kA B-32A 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NCN220A - MCB 2P 10kA/15kA C-20A 2M
      NCN220A
      MCB 2P 10kA/15kA C-20A 2M
      Price
      £72.80
      / piece *
      £72.80
      / piece *
    • 2
      HMD180T - MCB 1P 15kA D-80A 1.5M
      HMD180T
      MCB 1P 15kA D-80A 1.5M
      Price
      £112.18
      / piece *
      £112.18
      / piece *
    • 3
      HMD199T - MCB 1P 15kA D-125A 1.5M
      HMD199T
      MCB 1P 15kA D-125A 1.5M
      Price
      £112.18
      / piece *
      £112.18
      / piece *
    • 4
      HMD399T - MCB 3P 15kA D-125A 4.5M
      HMD399T
      MCB 3P 15kA D-125A 4.5M
      Price
      £206.82
      / piece *
      £206.82
      / piece *
    • 5
      MCN150 - MCB 1P 6kA C-50A 1M
      MCN150
      MCB 1P 6kA C-50A 1M
      Price
      £19.62
      / piece *
      £19.62
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68