The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • LS, FI, FI-LS, AFDD accessories
  • KRN190
  • Circuit Protec­tion & Modular Switches

Neutral connecting block 100A KRN190

EAN-Nr.
3250613880002
Packaging
12 Pieces
Price
£12.94
/ piece *
£12.94
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Neutral connecting block 100A

KRN190

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    60 mm
Connec­tion
  • Cross-sec­tion rigid conductor
    6 - 50 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    3.60 - 3.60 Nm
Elec­tric current
  • Rated current
    100 A
Archi­tec­ture
  • Number of poles
    1

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration KRN190
PDF
Hager RoHS report KRN190
PDF

Downloads

  • Product image

    Image KRN190  | Hager

    Product Image KRN190

  • Product datasheet

    Image Hager Product data sheet KRN190  | Hager

    Hager Product data sheet KRN190

    Neutral connecting block 100A

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-29

    PDF
    222,85 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-29

    PDF
    207,32 kB
More documentation

Discover our other products of this range

    5
  • 1
    KDN363B - Insulated busbar 3P 63A fork 10mm²  57M
    KDN363B
    Insulated busbar 3P 63A fork 10mm² 57M
    Price
    £87.33
    / piece *
    £87.33
    / piece *
  • 2
    MZN130 - Terminal cover 1P
    MZN130
    Terminal cover 1P
    Price
    £28.65
    / piece *
    £28.65
    / piece *
  • 3
    MZN121 - 1 set of 3 inter-pole barriers for MCB
    MZN121
    1 set of 3 inter-pole barriers for MCB
    Price
    £45.14
    / piece *
    £45.14
    / piece *
  • 4
    MZN175 - Padlockable locking kit for MCB, RCCB and RCBO
    MZN175
    Padlockable locking kit for MCB, RCCB and RCBO
    Price
    £9.58
    / piece *
    £9.58
    / piece *
  • 5
    MZN176 - Locking wire for modular product
    MZN176
    Locking wire for modular product
    Price
    £9.24
    / piece *
    £9.24
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68