The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • LS, FI, FI-LS, AFDD accessories
    • KRN190
    EAN-Nr.
    3250613880002
    Packaging
    12 Pieces
    • LS, FI, FI-LS, AFDD accessories

    Neutral connecting block 100A KRN190

    Price
    £13.59
    / piece *
    £13.59
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Neutral connecting block 100A

    KRN190

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      60 mm
    Connec­tion
    • Cross-sec­tion rigid conductor
      6 - 50 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3.60 - 3.60 Nm
    • Mounting on
      DIN rail
    Elec­tric current
    • Rated current IN
      100 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KRN190
    PDF
    RoHS report KRN190
    PDF

    Downloads

    • Product image

      Image KRN190  | Hager

      Product Image KRN190

    • Product datasheet

      Image Hager Product data sheet KRN190  | Hager

      Hager Product data sheet KRN190

      Neutral connecting block 100A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-29

      PDF
      207,32 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      257,90 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      MZN130 - Terminal cover 1P
      MZN130
      Terminal cover 1P
      Price
      £30.08
      / piece *
      £30.08
      / piece *
    • 2
      KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
      KDN463B
      Insulated busbar 4P 63A fork 10mm² 57M
      Price
      £123.74
      / piece *
      £123.74
      / piece *
    • 3
      MZN121 - 1 set of 3 inter-pole barriers for MCB
      MZN121
      1 set of 3 inter-pole barriers for MCB
      Price
      £47.40
      / piece *
      £47.40
      / piece *
    • 4
      CZN006 - 1 set of  2 sealable terminal covers for RCCB 25 to 63A 4M
      CZN006
      1 set of 2 sealable terminal covers for RCCB 25 to 63A 4M
      Price
      £8.96
      / piece *
      £8.96
      / piece *
    • 5
      L14700 - Spare cartridge fuses box
      L14700
      Spare cartridge fuses box
      Price
      £11.09
      / piece *
      £11.09
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68