The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • E and N terminals and accessories
    • KM04L
    EAN-Nr.
    3250613831011
    Packaging
    50 Pieces
    • E and N terminals and accessories

    Brass terminal, 2x10mm²/2x16mm²,with mounting base, Color: brown KM04L

    Price
    £8.76
    / piece *
    £8.76
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 2x10mm²/2x16mm²,with mounting base, Color: brown

    KM04L

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      60 A
    Archi­tec­ture
    • Number of poles
      1
    Mater­ials
    • Colour
      Brown
    • RAL code
      8014
    Connec­tion
    • Cross-sec­tion screw terminals
      2x 16 + 2x 10 mm²
    Dimen­sions
    • Width
      5 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KM04L
    PDF
    RoHS report KM04L
    PDF

    Downloads

    • Product image

      Image KM04L  | Hager

      Product Image KM04L

    • Product datasheet

      Image Hager Product data sheet KM04L  | Hager

      Hager Product data sheet KM04L

      Brass terminal, 2x10mm²/2x16mm²,with mounting base, Color: brown

      PDF
    • Installation manual

      Image 6LE008262A_MOA_Messingklemmen_23_1107  | Hager

      6LE008262A_MOA_Messingklemmen_23_1107

      Installation manual International 2023-06-19

      PDF
      395,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KM11N - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: blue
      KM11N
      Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: blue
      Price
      £6.78
      / piece *
      £6.78
      / piece *
    • 2
      KN04P - Phase terminal,gamma,4x2,5-16mm²,63A
      KN04P
      Phase terminal, gamma, 4x2, 5-16mm², 63A
      Price
      £13.87
      / piece *
      £13.87
      / piece *
    • 3
      K158 - Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base
      K158
      Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base
      Price
      £16.08
      / piece *
      £16.08
      / piece *
    • 4
      K143 - Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
      K143
      Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
      Price
      £5.27
      / piece *
      £5.27
      / piece *
    • 5
      KZ013 - Mounting base f. brass terminals, Colour: green
      KZ013
      Mounting base f. brass terminals, Colour: green
      Price
      £3.31
      / piece *
      £3.31
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68