The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • E and N terminals and accessories
    • KN04P
    EAN-Nr.
    3250613849252
    Packaging
    1 piece
    • E and N terminals and accessories

    Phase terminal,gamma,4x2,5-16mm²,63A KN04P

    Price
    £13.87
    / piece *
    £13.87
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Phase terminal,gamma,4x2,5-16mm²,63A

    KN04P

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KN04P
    PDF
    RoHS report KN04P
    PDF

    Downloads

    • Product image

      Image KN04P  | Hager

      Product Image KN04P

    • Product datasheet

      Image Hager Product data sheet KN04P  | Hager

      Hager Product data sheet KN04P

      Phase terminal,gamma,4x2,5-16mm²,63A

      PDF
    • Installation manual

      Image Montageanleitung N- und Phasenklemme Gamma  | Hager

      Montageanleitung N- und Phasenklemme Gamma

      Installation manual International 2020-01-01

      PDF
      244,27 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-06

      PDF
      217,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      K158 - Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base
      K158
      Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base
      Price
      £16.08
      / piece *
      £16.08
      / piece *
    • 2
      KN04N - N  terminal,gamma,4x2,5-16mm²,63A
      KN04N
      N terminal, gamma, 4x2, 5-16mm², 63A
      Price
      £19.95
      / piece *
      £19.95
      / piece *
    • 3
      KM25E - Brass terminal, 1x25mm² 13x10mm² 11x16mm²,with mounting base,  Color: green
      KM25E
      Brass terminal, 1x25mm² 13x10mm² 11x16mm², with mounting base, Color: green
      Price
      £20.13
      / piece *
      £20.13
      / piece *
    • 4
      KM07E - Brass terminal, 4x10mm² 3x16mm²,with mounting base,  Color: green
      KM07E
      Brass terminal, 4x10mm² 3x16mm², with mounting base, Color: green
      Price
      £6.99
      / piece *
      £6.99
      / piece *
    • 5
      KZ061 - Fixing spring for DIN rail,10mm wide with screw
      KZ061
      Fixing spring for DIN rail, 10mm wide with screw
      Price
      £2.14
      / piece *
      £2.14
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68