The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • KZ013
    EAN-Nr.
    3250613960131
    Packaging
    10 Pieces

    Mounting base f. brass terminals, Colour: green KZ013

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mounting base f. brass terminals, Colour: green

    KZ013

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Single- and multi-­pole 3 products available

    Complete your system

    • Single- and multi-­pole
    • K158

      Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base

      £16.08  / piece*
    • K148

      Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base

      £8.34  / piece*
    • K140

      Brass terminal, 30mm, 2x10mm² - 2x16mm², without mounting base

      £3.31  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      24 mm
    • Width
      70 mm
    • Depth
      14.50 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KZ013
    PDF
    RoHS report KZ013
    PDF

    Downloads

    • Product image

      Image KZ013  | Hager

      Product Image KZ013

    • Product datasheet

      Image Hager Product data sheet KZ013  | Hager

      Hager Product data sheet KZ013

      Mounting base f. brass terminals, Colour: green

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68