The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • JK240MID
    The Hager 2-pole 100A modular switch provides safe isolation and switching for residential and commercial distribution boards. Rated 100A AC21/AC22 at 400 V AC, with 6 kV impulse withstand, 1.69 kA making and 1.2 kA short-time withstand. Compact 2-module (35 mm) design with IP20 protection, screw terminals for 6-50 mm² conductors, and high endurance (40,000 mech., 2,500 electrical cycles).
    EAN-Nr.
    5015652603511
    Packaging
    1 piece
    • Energy meters

    Modular Switch 2P 100A AC22A 400V IEC 60947-3 2 Modules JK240MID

    Price
    £1,005.01
    / piece *
    £1,005.01
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular Switch 2P 100A AC22A 400V IEC 60947-3 2 Modules

    JK240MID

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current
      250 A
    • Maximum meas­uring circuit current
      6,000 A
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      118.50 mm
    • Width
      70 mm
    • Depth
      66 mm
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Digital
    • Current meas­ure­ment range
      5 - 6,000 A
    • Frequency meas­uring range
      50 - 50 Hz
    Power supply
    • Number of phases for power supply
      3
    Func­tions
    • Accuracy class
      1
    • Tariff type
      Multi-tariff
    • Is calib­rated
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 75 °C
    Frequency
    • Frequency
      50 - 50 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JK240MID
    PDF
    RoHS report JK240MID
    PDF

    Downloads

    • Product image

      Image JK240MID  | Hager

      Product Image JK240MID

    • Product datasheet

      Image Hager Product data sheet JK240MID  | Hager

      Hager Product data sheet JK240MID

      JK Multifunction Meter Pack 250A Pulsed and Modbus MID

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2017-05-17  | Hager

      Instruction manual en-GB 2017-05-17

      Instruction manual en-GB 2023-03-16

      PDF
      1,26 MB
    • Installation manual

      Image Installation manual en-GB 2016-03-07  | Hager

      Installation manual en-GB 2016-03-07

      PDF
      621,53 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      129,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      180,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *
    • 2
      ECR380D - 3 Phase kWhmeter direct 80A 4M MODBUS MID
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
      Price
      £455.42
      / piece *
      £455.42
      / piece *
    • 3
      ECR300C - 3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      ECR300C
      3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      Price
      £524.54
      / piece *
      £524.54
      / piece *
    • 4
      PGRJ300 - RJ45 connector cable
      PGRJ300
      RJ45 connector cable
      Price
      £4.37
      / piece *
      £4.37
      / piece *
    • 5
      ECP380D - 3 Phase kWhmeter direct 80A 4M S0 MID
      ECP380D
      3 Phase kWhmeter direct 80A 4M S0 MID
      Price
      £439.98
      / piece *
      £439.98
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68