The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK216EG
    EAN-Nr.
    5015652252702
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    JK2 16 Module DIN Rail Box Glazed JK216EG

    Price
    £217.64
    / piece *
    £217.64
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JK2 16 Module DIN Rail Box Glazed

    JK216EG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Equip­ment
    • Number of rows
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      16
    Dimen­sions
    • Height
      300 mm
    • Width
      465 mm
    • Depth
      165.50 mm
    • Number of width units
      16
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Locking type
      Quarter turn lock, Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK216EG
    PDF
    RoHS report JK216EG
    PDF

    Downloads

    • Product image

      Image JK216EG  | Hager

      Product Image JK216EG

    • Product datasheet

      Image Hager Product data sheet JK216EG  | Hager

      Hager Product data sheet JK216EG

      JK2 16 Module DIN Rail Box Glazed

      PDF
    • BIM Revit objects

      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP2XC-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP2XC-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,10 MB
      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP2XC-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP2XC-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,10 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,24 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,23 MB
      Image Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 hosted-V2021  | Hager

      Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,23 MB
      Image Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 no hosted-V2021  | Hager

      Range Typ.B TP&N DIN Extension Boxes 250A -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,22 MB
    • Product data sheet

      Image UK_CD_TDS_DINEXTCABLESPREADER.pdf  | Hager

      UK_CD_TDS_DINEXTCABLESPREADER.pdf

      Technical data sheet including dimensions for DIN extension and cable spreader boxes.

      PDF
      77,62 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      269,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-29

      PDF
      276,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      253,91 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      288,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      248,06 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      278,56 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK108B - TPN Distribution Board 8 Way 125A IP30 Steel Plain Door Lockable Surface Mount
      JK108B
      125A 8 Way TPN Board Plain Door
      Price
      £342.10
      / piece *
      £342.10
      / piece *
    • 2
      JK108BD - 125A 8 Way IP65 Metal TPN Board
      JK108BD
      125A 8 Way IP65 Metal TPN Board
      Price
      £1,011.03
      / piece *
      £1,011.03
      / piece *
    • 3
      JK20210BG - Hybrid TPN Board 250A 2+10 Way Glazed Door Surface Mount IP30 IK05 30M
      JK20210BG
      250A 2+10 Way Hybrid TPN Board With Glazed Door
      Price
      £616.70
      / piece *
      £616.70
      / piece *
    • 4
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 5
      JK20216BG - 250A 2+16 Way Hybrid TPN Board With Glazed Door
      JK20216BG
      250A 2+16 Way Hybrid TPN Board With Glazed Door
      Price
      £855.97
      / piece *
      £855.97
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68