The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Commer­cial Distri­bu­tion Boards
  • Distri­bu­tion Accessories
  • JK116EA3-DK
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

125A 16 Module DIN Rail Box Plain Spare Door Kit Amendment 3 JK116EA3-DK

EAN-Nr.
5015652600947
Packaging
1 piece
Price
£149.86
/ piece *
£149.86
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

125A 16 Module DIN Rail Box Plain Spare Door Kit Amendment 3

JK116EA3-DK

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • JK116EA3

    125A 16 Module DIN Rail Box Plain Door Amendment 3

    £236.02  / piece*

Technical characteristics

Dimen­sions
  • Height
    300 mm
  • Width
    465 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Cabinet door type
    Lock door
Mater­ials
  • RAL code
    1001, 7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class III
  • Locking type
    Quarter turn lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

JK1 32 Module DIN Rail Box Glazed
PDF
5,81 MB
Hager REACH declaration JK116EA3-DK
PDF
Hager RoHS report JK116EA3-DK
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet JK116EA3-DK  | Hager

    Hager Product data sheet JK116EA3-DK

    125A 16 Module DIN Rail Box Plain Spare Door Kit Amendment 3

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    226,05 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    219,98 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    278,56 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    288,18 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK01B - Single Pole Busbar Blank
    JK01B
    Single Pole Busbar Blank
    Price
    £1.88
    / piece *
    £1.88
    / piece *
  • 2
    JKM02 - Multifunction measurement device DIN rail 2x3-Phase RS485
    JKM02
    Multifunction measurement device DIN rail 2x3-Phase RS485
    Price
    £598.18
    / piece *
    £598.18
    / piece *
  • 3
    JKM01 - Multifunction measurement device DIN rail 1x3-Phase RS485
    JKM01
    Multifunction measurement device DIN rail 1x3-Phase RS485
    Price
    £411.58
    / piece *
    £411.58
    / piece *
  • 4
    JF805DK - Small Spreader Box Door Kit
    JF805DK
    Small Spreader Box Door Kit
    Price
    £410.62
    / piece *
    £410.62
    / piece *
  • 5
    JKD1125MID - 125A Pulsed & ModBus Meter MID Extension Box
    JKD1125MID
    125A Pulsed & ModBus Meter MID Extension Box
    Price
    £938.93
    / piece *
    £938.93
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68