The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • Load breakers and switches
    • Load break switches with fuses
    • JFB403U
    EAN-Nr.
    3250613415891
    Packaging
    1 piece
    • Load break switches with fuses

    Enclosed Fuse combin. switch TPSN 32A JFB403U

    Price
    £394.35
    / piece *
    £394.35
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed Fuse combin. switch TPSN 32A

    JFB403U

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      32 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Fuse
    • Fuse size
      A1
    Dimen­sions
    • Height
      250 mm
    • Width
      200 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JFB403U
    PDF
    RoHS report JFB403U
    PDF

    Downloads

    • Product image

      Image JFB403U  | Hager

      Product Image JFB403U

    • Product datasheet

      Image Hager Product data sheet JFB403U  | Hager

      Hager Product data sheet JFB403U

      Enclosed Fuse combin. switch TPSN 32A

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2024-02-27  | Hager

      Instruction manual en-GB 2024-02-27

      PDF
      17,50 MB
    • Installation manual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • Product data sheet

      Image UK_CD_TDS_BSEN60947-3  | Hager

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
      Image UK_HAGER_TDS_Fusecombinationswitches.pdf  | Hager

      UK_HAGER_TDS_Fusecombinationswitches.pdf

      Technical data sheet for fuse combination switches

      PDF
      77,14 kB
      Image UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf  | Hager

      UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

      Technical data sheet including dimensions for fuse combinations switches and switch disconnectors.

      PDF
      50,01 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-07

      PDF
      836,40 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      284,32 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JFH440U - Enclosed fuse combination switch 4P 250A long rotary handle IP41 Ui 800V
      JFH440U
      Enclosed Fuse combin. switch TPSN 400A
      Price
      £3,595.86
      / piece *
      £3,595.86
      / piece *
    • 2
      JFG316U - Enclosed Fuse combin. switch TPN 160A
      JFG316U
      Enclosed Fuse combin. switch TPN 160A
      Price
      £1,683.45
      / piece *
      £1,683.45
      / piece *
    • 3
      JFI363U - Enclosed Fuse combin. switch TPN 630A
      JFI363U
      Enclosed Fuse combin. switch TPN 630A
      Price
      £6,317.26
      / piece *
      £6,317.26
      / piece *
    • 4
      JFH331U - Enclosed Fuse combin. switch TPN 315A
      JFH331U
      Enclosed Fuse combin. switch TPN 315A
      Price
      £2,939.21
      / piece *
      £2,939.21
      / piece *
    • 5
      JFD406U - Enclosed Fuse combin. switch TPSN 63A
      JFD406U
      Enclosed Fuse combin. switch TPSN 63A
      Price
      £739.38
      / piece *
      £739.38
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68