The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • Load breakers and switches
  • Load break switches with fuses
  • JFB402U
  • Higher Power & Switching

Enclosed Fuse combin. switch TPSN 20A JFB402U

EAN-Nr.
3250613415860
Packaging
1 piece
Price
£347.19
/ piece *
£347.19
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosed Fuse combin. switch TPSN 20A

JFB402U

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    32 A
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Long rotary handle
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
Safety
  • Ingress Protec­tion (IP) class
    IP41
Fuse
  • Fuse size
    A1
Dimen­sions
  • Height
    250 mm
  • Width
    200 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JFB402U
PDF
Hager RoHS report JFB402U
PDF

Downloads

  • Product image

    Image JFB402U  | Hager

    Product Image JFB402U

  • Product datasheet

    Image Hager Product data sheet JFB402U  | Hager

    Hager Product data sheet JFB402U

    Enclosed Fuse combin. switch TPSN 20A

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2024-02-27  | Hager

    Instruction manual en-GB 2024-02-27

    PDF
    17,50 MB
  • Installation manual

    Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

    notice interrupteurs sectionneurs fusibles sous coffret 20_800A

    Installation manual en-GB, fr-FR 2020-01-01

    PDF
    396,77 kB
  • Product data sheet

    Image UK_CD_TDS_BSEN60947-3  | Hager

    UK_CD_TDS_BSEN60947-3

    Product data sheet en-GB 2024-03-22

    PDF
    55,57 kB
    Image UK_HAGER_TDS_Fusecombinationswitches.pdf  | Hager

    UK_HAGER_TDS_Fusecombinationswitches.pdf

    Technical data sheet for fuse combination switches

    PDF
    77,14 kB
    Image UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf  | Hager

    UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

    Technical data sheet including dimensions for fuse combinations switches and switch disconnectors.

    PDF
    50,01 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-07

    PDF
    836,40 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-17

    PDF
    495,64 kB
More documentation

Discover our other products of this range

    5
  • 1
    JFH340U - Enclosed Fuse combin. switch TPN 400A
    JFH340U
    Enclosed Fuse combin. switch TPN 400A
    Price
    £3,092.12
    / piece *
    £3,092.12
    / piece *
  • 2
    JFE210U - Enclosed Fuse combin. switch SPSN 100A
    JFE210U
    Enclosed Fuse combin. switch SPSN 100A
    Price
    £603.26
    / piece *
    £603.26
    / piece *
  • 3
    JFG416U - Enclosed Fuse combin. switch TPSN 160A
    JFG416U
    Enclosed Fuse combin. switch TPSN 160A
    Price
    £1,268.14
    / piece *
    £1,268.14
    / piece *
  • 4
    JFD206U - Enclosed Fuse combin. switch SPSN 63A
    JFD206U
    Enclosed Fuse combin. switch SPSN 63A
    Price
    £370.26
    / piece *
    £370.26
    / piece *
  • 5
    JFI463U - Enclosed Fuse combin. switch TPSN 630A
    JFI463U
    Enclosed Fuse combin. switch TPSN 630A
    Price
    £6,482.47
    / piece *
    £6,482.47
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68