The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Higher Power & Switching
    • Load breakers and switches
    • Load break switches with fuses
    • JFB203U
    EAN
    3250613415877
    VPE
    1 piece
    • Load break switches with fuses

    Enclosed Fuse combin. switch SPSN 32A JFB203U

    Price
    £256.52
    / piece *
    £256.52
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Enclosed Fuse combin. switch SPSN 32A

    JFB203U

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      0
    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Long rotary handle
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Fuse
    • Fuse size
      A1
    Dimen­sions
    • Height
      250 mm
    • Width
      200 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration JFB203U
    PDF
    RoHS report JFB203U
    PDF

    Downloads

    • Product image

      Image JFB203U  | Hager UK

      Product Image JFB203U

    • GeneratedProductDatasheet

      Image Hager Product data sheet JFB203U  | Hager UK

      Hager Product data sheet JFB203U

      Enclosed Fuse combin. switch SPSN 32A

      PDF
    • ProductNotice

      Image Instruction manual en-GB 2024-02-27  | Hager UK

      Instruction manual en-GB 2024-02-27

      PDF
      17,50 MB
    • ProductInstallationManual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager UK

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • ProductDataSheet

      Image UK_CD_TDS_BSEN60947-3  | Hager UK

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
      Image UK_HAGER_TDS_Fusecombinationswitches.pdf  | Hager UK

      UK_HAGER_TDS_Fusecombinationswitches.pdf

      Technical data sheet for fuse combination switches

      PDF
      77,14 kB
      Image UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf  | Hager UK

      UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

      Technical data sheet including dimensions for fuse combinations switches and switch disconnectors.

      PDF
      50,01 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-02-07

      PDF
      836,40 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      284,32 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JFG320U - Enclosed fused switch TPN 100A Ui 800V IP41 long rotary handle B2
      JFG320U
      Enclosed Fuse combin. switch TPN 200A
      Price
      £1,699.09
      / piece *
      £1,699.09
      / piece *
    • 2
      JFG425U - Enclosed Fuse combin. switch TPSN 250A
      JFG425U
      Enclosed Fuse combin. switch TPSN 250A
      Price
      £2,366.96
      / piece *
      £2,366.96
      / piece *
    • 3
      JFG312U - Enclosed fuse combination switch TPN 125A IP41, 500x375 mm
      JFG312U
      Enclosed Fuse combin. switch TPN 125A
      Price
      £1,029.20
      / piece *
      £1,029.20
      / piece *
    • 4
      JFB302U - Enclosed Fuse combin. switch TPN 20A
      JFB302U
      Enclosed Fuse combin. switch TPN 20A
      Price
      £264.03
      / piece *
      £264.03
      / piece *
    • 5
      JFG420U - TPSN Enclosed switch-fuse 4P 100A Ui 800V IP41 Long rotary handle B2
      JFG420U
      Enclosed Fuse combin. switch TPSN 200A
      Price
      £1,337.45
      / piece *
      £1,337.45
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68