The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Higher Power & Switching
    • Load breakers and switches
    • Load break switches with fuses
    • JFG325U
    The Hager TPN Enclosed Fused Combination Switch provides safe isolation and short-circuit protection for three-phase distribution. Rated 100 A with 3 poles and 800 V insulation, it features a long rotary handle for clear operation. The IP41 enclosure improves safety, while B3-B4 fuse sizes offer flexible protection. Ideal for commercial and industrial switch-disconnection applications.
    EAN
    3250613416027
    VPE
    1 piece
    • Load break switches with fuses

    Enclosed fuse switch TPN 100A 3P Rotary handle Ui 800V IP41 B3-B4 JFG325U

    Price
    £2,154.00
    / piece *
    £2,154.00
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Enclosed fuse switch TPN 100A 3P Rotary handle Ui 800V IP41 B3-B4

    JFG325U

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Empty cabinet 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Empty cabinet
    • JZA701

      Ext. box. 200-400A LBS and 125-250A FCS

      £286.51  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      100 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Long rotary handle
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Fuse
    • Fuse size
      B3 - B4
    Dimen­sions
    • Height
      500 mm
    • Width
      375 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - House consumer unit 400A 1xinlet/outlet screw-bracket outside earth conn. (English)
    PDF
    419,93 kB
    REACH declaration JFG325U
    PDF
    RoHS report JFG325U
    PDF

    Downloads

    • Product image

      Image JFG325U  | Hager UK

      Product Image JFG325U

    • GeneratedProductDatasheet

      Image Hager Product data sheet JFG325U  | Hager UK

      Hager Product data sheet JFG325U

      Enclosed Fuse combin. switch TPN 250A

      PDF
    • ProductNotice

      Image Instruction manual en-GB 2024-02-27  | Hager UK

      Instruction manual en-GB 2024-02-27

      PDF
      17,50 MB
    • ProductInstallationManual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager UK

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • ProductDataSheet

      Image UK_CD_TDS_BSEN60947-3  | Hager UK

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
      Image UK_HAGER_TDS_Fusecombinationswitches.pdf  | Hager UK

      UK_HAGER_TDS_Fusecombinationswitches.pdf

      Technical data sheet for fuse combination switches

      PDF
      77,14 kB
      Image UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf  | Hager UK

      UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

      Technical data sheet including dimensions for fuse combinations switches and switch disconnectors.

      PDF
      50,01 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-02-07

      PDF
      836,40 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      284,32 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JFB302U - Enclosed Fuse combin. switch TPN 20A
      JFB302U
      Enclosed Fuse combin. switch TPN 20A
      Price
      £264.03
      / piece *
      £264.03
      / piece *
    • 2
      JFG420U - TPSN Enclosed switch-fuse 4P 100A Ui 800V IP41 Long rotary handle B2
      JFG420U
      Enclosed Fuse combin. switch TPSN 200A
      Price
      £1,337.45
      / piece *
      £1,337.45
      / piece *
    • 3
      JFG425U - Enclosed Fuse combin. switch TPSN 250A
      JFG425U
      Enclosed Fuse combin. switch TPSN 250A
      Price
      £2,366.96
      / piece *
      £2,366.96
      / piece *
    • 4
      JFG312U - Enclosed fuse combination switch TPN 125A IP41, 500x375 mm
      JFG312U
      Enclosed Fuse combin. switch TPN 125A
      Price
      £1,029.20
      / piece *
      £1,029.20
      / piece *
    • 5
      JFB203U - Enclosed Fuse combin. switch SPSN 32A
      JFB203U
      Enclosed Fuse combin. switch SPSN 32A
      Price
      £256.52
      / piece *
      £256.52
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68