The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • JF403MID
    The Hager 250A 4 Pole JK2 MCCB Incomer Kit delivers reliable main protection and isolation for 3‑phase distribution. Rated 250A and surface‑mounted, it’s ideal as the incoming device for commercial and industrial boards, feeding and safely isolating downstream circuits. Four poles cover 3‑phase + neutral. Isolation Class III for enhanced safety. Light grey RAL7035 finish. No RCD or surge protection. Non‑interlocked.
    EAN-Nr.
    5015652603474
    Packaging
    1 piece
    • Energy meters

    JK2 MCCB Incomer Kit 250A 4P Surface mounting with main switch, RAL7035 JF403MID

    Price
    £1,111.47
    / piece *
    £1,111.47
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JK2 MCCB Incomer Kit 250A 4P Surface mounting with main switch, RAL7035

    JF403MID

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current
      400 A
    • Maximum meas­uring circuit current
      6,000 A
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      118.50 mm
    • Width
      70 mm
    • Depth
      66 mm
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Digital
    • Current meas­ure­ment range
      5 - 6,000 A
    • Frequency meas­uring range
      50 - 50 Hz
    Power supply
    • Number of phases for power supply
      3
    Func­tions
    • Accuracy class
      1
    • Tariff type
      Multi-tariff
    • Is calib­rated
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 75 °C
    Frequency
    • Frequency
      50 - 50 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JF403MID
    PDF
    RoHS report JF403MID
    PDF

    Downloads

    • Product image

      Image JF403MID  | Hager

      Product Image JF403MID

    • Product datasheet

      Image Hager Product data sheet JF403MID  | Hager

      Hager Product data sheet JF403MID

      JF Multifunction Meter Pack 400A Modbus MID

      PDF
    • Installation manual

      Image Installation manual en-GB 2016-03-07  | Hager

      Installation manual en-GB 2016-03-07

      PDF
      621,53 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *
    • 2
      ECR380D - 3 Phase kWhmeter direct 80A 4M MODBUS MID
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
      Price
      £455.42
      / piece *
      £455.42
      / piece *
    • 3
      ECR300C - 3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      ECR300C
      3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      Price
      £524.54
      / piece *
      £524.54
      / piece *
    • 4
      PGRJ300 - RJ45 connector cable
      PGRJ300
      RJ45 connector cable
      Price
      £4.37
      / piece *
      £4.37
      / piece *
    • 5
      ECP380D - 3 Phase kWhmeter direct 80A 4M S0 MID
      ECP380D
      3 Phase kWhmeter direct 80A 4M S0 MID
      Price
      £439.98
      / piece *
      £439.98
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68