
Motor Operator P250 48VDC without Auto-Reset HXT049H
EAN-Nr.
3250613155063
Packaging
1 piece
Price
£1,152.80
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Voltage
-
Type voltage supplyDC
-
Command voltage AC0 - 0 V
-
Command voltage DC48 - 48 V
Functions
-
With auto reset functionNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual International 2024-03-08
PDF8,39 MB -
Handbook
Handbook International 2019-10-09
PDF48,75 MB
More documentation