The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester enclos­ures
    • FL412A
    EAN
    3250610671474
    VPE
    1 piece
    • orion plus poly­ester enclos­ures

    Steel mounting plate, Orion.Plus, 630x343 mm FL412A

    Price
    £47.90
    / piece *
    £47.90
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Steel mounting plate, Orion.Plus, 630x343 mm

    FL412A

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Mounting accessories 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Mounting accessories
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      £78.53  / piece*

    product.page.accessories.referenced_by.title

    • FL216B

      Polyester enclosure, Orion.Plus, plain door 650x400x200 mm

      £424.61  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      630 mm
    • Width
      343 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL412A
    PDF
    RoHS report FL412A
    PDF

    Downloads

    • Product image

      Image FL412A  | Hager UK

      Product Image FL412A

    • GeneratedProductDatasheet

      Image Hager Product data sheet FL412A  | Hager UK

      Hager Product data sheet FL412A

      Steel mounting plate, Orion.Plus, 630x343 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL94Z - Pair triangle insert, Orion.Plus, 8 mm
      FL94Z
      Pair triangle insert, Orion.Plus, 8 mm
      Price
      £45.96
      / piece *
      £45.96
      / piece *
    • 2
      FL713E - Insulated front panel, Orion.Plus, 150x500 mm
      FL713E
      Insulated front panel, Orion.Plus, 150x500 mm
      Price
      £23.77
      / piece *
      £23.77
      / piece *
    • 3
      FL734E - Insulated front panel, Orion.Plus, 300x600 mm
      FL734E
      Insulated front panel, Orion.Plus, 300x600 mm
      Price
      £44.54
      / piece *
      £44.54
      / piece *
    • 4
      FL415A - Steel mounting plate, Orion.Plus, 780x443  mm
      FL415A
      Steel mounting plate, Orion.Plus, 780x443 mm
      Price
      £93.67
      / piece *
      £93.67
      / piece *
    • 5
      FL229B - Polyester enclosure, Orion.Plus, plain door 800x600x300 mm
      FL229B
      Polyester enclosure, Orion.Plus, plain door 800x600x300 mm
      Price
      £758.57
      / piece *
      £758.57
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68