The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester enclos­ures
    • FL402A
    EAN-Nr.
    3250610671375
    Packaging
    1 piece
    • orion plus poly­ester enclos­ures

    Steel mounting plate, Orion.Plus, 280x193 mm FL402A

    Price
    £16.30
    / piece *
    £16.30
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel mounting plate, Orion.Plus, 280x193 mm

    FL402A

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Complete your system

    • Mounting accessories
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      £78.53  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      280 mm
    • Width
      193 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL402A
    PDF
    RoHS report FL402A
    PDF

    Downloads

    • Product image

      Image FL402A  | Hager

      Product Image FL402A

    • Product datasheet

      Image Hager Product data sheet FL402A  | Hager

      Hager Product data sheet FL402A

      Steel mounting plate, Orion.Plus, 280x193 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL94Z - Pair triangle insert, Orion.Plus, 8 mm
      FL94Z
      Pair triangle insert, Orion.Plus, 8 mm
      Price
      £45.96
      / piece *
      £45.96
      / piece *
    • 2
      FL996A - MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C
      FL996A
      MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C
      Price
      £398.61
      / piece *
      £398.61
      / piece *
    • 3
      FL81Z - Pair square key inserts, Orion.Plus, 8 mm
      FL81Z
      Pair square key inserts, Orion.Plus, 8 mm
      Price
      £36.16
      / piece *
      £36.16
      / piece *
    • 4
      FL204B - Polyester enclosure, Orion.Plus, plain door 350x300x160 mm
      FL204B
      Polyester enclosure, Orion.Plus, plain door 350x300x160 mm
      Price
      £272.23
      / piece *
      £272.23
      / piece *
    • 5
      FL415A - Steel mounting plate, Orion.Plus, 780x443  mm
      FL415A
      Steel mounting plate, Orion.Plus, 780x443 mm
      Price
      £93.67
      / piece *
      £93.67
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68