The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Time switches and relays
    • EZD100
    EAN-Nr.
    3250615600592
    Packaging
    1 piece
    • Time switches and relays

    ON Delay time relay 24-240V AC/DC EZD100

    Price
    £117.77
    / piece *
    £117.77
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ON Delay time relay 24-240V AC/DC

    EZD100

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 2.5 mm²
    • Number of contacts
      1
    • Type of contacts
      1x changeover
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      87 mm
    • Width
      17.50 mm
    • Depth
      65 mm
    Elec­tric current
    • Accept­able current rating AC1
      8 A
    Equip­ment
    • Number of NC contacts
      0
    • Number of NO contacts
      1
    • Switch off delay
      No
    • Switch on delay
      Yes
    Settings
    • Time delay
      50 ms - 100 h
    Voltage
    • Command voltage for 50 Hz
      24 - 240 V
    • Command voltage for 60 Hz
      24 - 240 V
    • Command voltage Us for DC
      24 - 240 V
    • Type voltage supply
      AC/DC

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document International 2022-12-02
    PDF
    337,88 kB
    REACH declaration EZD100
    PDF
    RoHS report EZD100
    PDF

    Downloads

    • Product image

      Image EZD100  | Hager

      Product Image EZD100

    • Product datasheet

      Image Hager Product data sheet EZD100  | Hager

      Hager Product data sheet EZD100

      ON Delay time relay 24-240V AC/DC

      PDF
    • Installation manual

      Image Installation manual de-AT, de-DE, de-CH, en-AU, en-GB, en-NZ, en-US, fr-BE, fr-FR, fr-CH, it-IT, it-CH 2023-12-06  | Hager

      Installation manual de-AT, de-DE, de-CH, en-AU, en-GB, en-NZ, en-US, fr-BE, fr-FR, fr-CH, it-IT, it-CH 2023-12-06

      PDF
      662,41 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-01-04

      PDF
      315,09 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-01-04

      PDF
      269,56 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      EMN001 - Stair case time lag switch
      EMN001
      Stair case time lag switch
      Price
      £108.19
      / piece *
      £108.19
      / piece *
    • 2
      EZF100 - OFF Delay with control inputtime relay 24-240V AC/DC
      EZF100
      OFF Delay with control inputtime relay 24-240V AC/DC
      Price
      £161.88
      / piece *
      £161.88
      / piece *
    • 3
      EZL100 - Emergency light tester time relay 230V AC
      EZL100
      Emergency light tester time relay 230V AC
      Price
      £187.46
      / piece *
      £187.46
      / piece *
    • 4
      EZM100 - Multifunction time relay 12-240V AC/DC
      EZM100
      Multifunction time relay 12-240V AC/DC
      Price
      £174.48
      / piece *
      £174.48
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68