The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Indoor and outdoor detectors
    • Ceiling detectors
    • EE883
    EAN-Nr.
    3250617579469
    Packaging
    1 piece
    • Ceiling detectors

    Circulation sensor HF EE883

    Price
    £184.38
    / piece *
    £184.38
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Circulation sensor HF

    EE883

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for move­ment sensor 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for move­ment sensor
    • EEK006

      Sensor Protection Basket

      £79.72  / piece*

    Technical characteristics

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Time delay
      5 S - 15 Min
    • Response sens­it­ivity adjustable
      Yes
    Lighting
    • Response bright­ness adjustable
      2 - 1,000 lx
    • LED lamp power
      400 W
    Frequency
    • Frequency
      50 - 50 Hz
    Dimen­sions
    • Recom­mended install­a­tion height
      2.50 - 2.50 m
    • Install­a­tion height
      4 - 4 m
    Power
    • 230 V incan­des­cent and halogen lamp
      2,000 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    Mater­ials
    • RAL code
      9003
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP54
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    • Ceiling mounting possible
      Yes
    Texts
    • Func­tion
      Parallel connec­tion of several detectors in order to expand the detec­tion area
    • Oper­ating mode
      With test mode, With 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
    • Install­a­tion mode
      For ceiling mounting
    Power supply
    • Supply voltage
      230 V
    Reach distance
    • Max. trans­mis­sion range front­ally
      4 m
    • Max. trans­mis­sion range side­ways
      4 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report EE883
    PDF
    PEP - Circulation sensor HF (English )
    PDF
    378,45 kB

    Downloads

    • Product image

      Image EE883  | Hager

      Product Image EE883

    • Product datasheet

      Image Hager Product data sheet EE883  | Hager

      Hager Product data sheet EE883

      Circulation sensor HF

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2013-11-07  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2013-11-07

      PDF
      935,24 kB
    • Catalogue

      Image Lighting & Controls Brochure  | Hager

      Lighting & Controls Brochure

      <b>Motion & Presence Detectors</b><br>Our range of modern LED lighting, motion and presence detectors can contribute energy savings of up to 63%. Download this brochure to take a look at our complete offer.

      PDF
      3,15 MB
    • Product data sheet

      Image Technical data sheet for EE883 hyper frequency sensor  | Hager

      Technical data sheet for EE883 hyper frequency sensor

      Product data sheet en-GB 2016-10-03

      PDF
      372,73 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2019-11-14

      PDF
      110,41 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EER515 - Motion detector corridor 360° surface mounted NO contact detection 5x30m
      EER515
      Motion detector corridor 360° surface mounted NO contact detection 5x30m
      Price
      £94.51
      / piece *
      £94.51
      / piece *
    • 2
      EER505 - Motion detector corridor 360° flush-mounted NO contact detection 5x30m
      EER505
      Motion detector corridor 360° flush-mounted NO contact detection 5x30m
      Price
      £91.35
      / piece *
      £91.35
      / piece *
    • 3
      EER501 - Presence/motion detector 360° flush-mounted NO contact detection Ø10m
      EER501
      Presence/motion detector 360° flush-mounted NO contact detection Ø10m
      Price
      £73.50
      / piece *
      £73.50
      / piece *
    • 4
      EER503 - Presence/motion detector 360° flush-mounted NO contact detection Ø20m
      EER503
      Presence/motion detector 360° flush-mounted NO contact detection Ø20m
      Price
      £117.29
      / piece *
      £117.29
      / piece *
    • 5
      EER513 - Presence/motion detector 360° surface mounted NO contact detection Ø20m
      EER513
      Presence/motion detector 360° surface mounted NO contact detection Ø20m
      Price
      £121.41
      / piece *
      £121.41
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68