The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Accessories for motion and pres­ence detectors
    • mounting accessories
    • EEK006
    EAN-Nr.
    3250617579476
    Packaging
    1 piece
    • mounting accessories

    Sensor Protection Basket EEK006

    Price
    £79.72
    / piece *
    £79.72
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Sensor Protection Basket

    EEK006

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      2,500 mm
    • Width
      178 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Mater­ials
    • Colour
      White
    Texts
    • Install­a­tion mode
      3-point fastening on the ceiling

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EEK006
    PDF
    RoHS report EEK006
    PDF

    Downloads

    • Product image

      Image EEK006  | Hager

      Product Image EEK006

    • Product datasheet

      Image Hager Product data sheet EEK006  | Hager

      Hager Product data sheet EEK006

      Sensor Protection Basket

      PDF
    • Catalogue

      Image Lighting & Controls Brochure  | Hager

      Lighting & Controls Brochure

      <b>Motion & Presence Detectors</b><br>Our range of modern LED lighting, motion and presence detectors can contribute energy savings of up to 63%. Download this brochure to take a look at our complete offer.

      PDF
      3,15 MB
    • Product data sheet

      Image Technical data sheet for EE883 hyper frequency sensor  | Hager

      Technical data sheet for EE883 hyper frequency sensor

      Product data sheet en-GB 2016-10-03

      PDF
      372,73 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68