The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Indoor and outdoor detectors
    • Ceiling detectors
    • EER503
    EAN-Nr.
    3250612256235
    Packaging
    1 piece
    • Ceiling detectors

    Presence/motion detector 360° flush-mounted NO contact detection Ø20m EER503

    Price
    £117.29
    / piece *
    £117.29
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Presence/motion detector 360° flush-mounted NO contact detection Ø20m

    EER503

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Pres­ence detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • LED lamp power
      400 W
    • Photo­cell sens­it­ivity
      5 - 2,000 lx
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Built-in depth
      78 mm
    • Install­a­tion height
      2.50 - 2.50 m
    • Diameter
      85 mm
    • Built-in diameter
      68 mm
    Mater­ials
    • RAL code
      9010
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Equip­ment
    • C load
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Ceiling mounting possible
      Yes
    Reach distance
    • Max. trans­mis­sion range front­ally
      5 m
    • Max. trans­mis­sion range side­ways
      10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EER503
    PDF
    RoHS report EER503
    PDF
    PEP document en-GB 2022-06-07
    PDF
    207,91 kB

    Downloads

    • Product image

      Image EER503  | Hager

      Product Image EER503

    • Product datasheet

      Image Hager Product data sheet EER503  | Hager

      Hager Product data sheet EER503

      Presence/motion detector 360° flush-mounted NO contact detection Ø20m

      PDF
    • Installation manual

      Image Manual for EER503-EER513 - Presence detector/motion detector 360° (EN-IT, 2022-03)  | Hager

      Manual for EER503-EER513 - Presence detector/motion detector 360° (EN-IT, 2022-03)

      Installation manual en-GB, it-IT 2022-03-15

      PDF
      1,38 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB, fr-FR 2024-01-18  | Hager

      Declaration of conformity en-GB, fr-FR 2024-01-18

      PDF
      112,22 kB
      Image Declaration of conformity en-GB 2024-01-18  | Hager

      Declaration of conformity en-GB 2024-01-18

      PDF
      101,16 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EED515 - Motion detector DALI2 corridor 360° surface mounted detection 5x20m
      EED515
      Motion detector DALI2 corridor 360° surface mounted detection 5x20m
      Price
      £147.16
      / piece *
      £147.16
      / piece *
    • 2
      EED513 - Presence/motion detector DALI2 360° surface mounted detection Ø20m
      EED513
      Presence/motion detector DALI2 360° surface mounted detection Ø20m
      Price
      £142.05
      / piece *
      £142.05
      / piece *
    • 3
      EER515 - Motion detector corridor 360° surface mounted NO contact detection 5x30m
      EER515
      Motion detector corridor 360° surface mounted NO contact detection 5x30m
      Price
      £94.51
      / piece *
      £94.51
      / piece *
    • 4
      EER518 - Motion detector highbay 360° surface mounted NO contact detection height 8m
      EER518
      Motion detector highbay 360° surface mounted NO contact detection height 8m
      Price
      £160.44
      / piece *
      £160.44
      / piece *
    • 5
      EED518 - Movement detector DALI 360 surf. mounted
      EED518
      Movement detector DALI 360 surf. mounted
      Price
      £222.45
      / piece *
      £222.45
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68