![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Motion detector infrared 360°, IP55, wall mounted, white EE840
EAN-Nr.
3250612258406
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Height of installed product2.5 m
-
Width of installed product91 mm
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle360 °
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Lighting control
-
Brightness measurement range5 / 1000 Lux
Installation, mounting
-
Mounting typesurface-mounted
-
Maximum Mounting Height4 m
Connection
-
Type of connectionwith screw terminals
Settings
-
Settingwith potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Scope of delivery
-
Componentwith fitting material
Equipment
-
Angle of horizontal detection360 °
Safety
-
Protection index IPIP55
Use conditions
-
Operating temperature-20…55 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for EE840
PDF1 MB -
Catalogue
Lighting & Controls
Lighting & Controls Brochure
PDF3 MB -
Product declaration
EU Declaration of conformity for EE840
*
PDF122 KB -
Product environment profile
Product environmental profile for EE840
PDF307 KB
More documentation