The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • ECM01
    EAN-Nr.
    3250617121286
    Packaging
    1 piece
    • Energy meters

    Multifunction measurement device 96x96 RS485 ECM01

    Price
    £412.73
    / piece *
    £412.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Multifunction measurement device 96x96 RS485

    ECM01

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Bus system
      MODBUS
    • Type of pole
      4P
    Dimen­sions
    • Height
      99 mm
    • Width
      99 mm
    • Depth
      56 mm
    Equip­ment
    • Type of pulse gener­ator
      Elec­trical
    Compat­ib­ility
    • Suit­able for
      Purchase
    Connec­tion
    • Connect­or/plug type Bus system
      Pulse, RS485
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Elec­tronic
    • Meas­ure­ment range voltage Ph-N
      60 - 300 V
    • Meas­ure­ment range voltage Ph-Ph
      104 - 520 V
    • Frequency meas­uring range
      45 - 65 Hz
    Func­tions
    • Accuracy class
      B
    • Tariff type
      One-tariff
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 70 °C
    Frequency
    • Frequency
      45 - 65 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment
    • Data formats
      MODBUS (RTU)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ECM01
    PDF
    RoHS report ECM01
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet ECM01  | Hager

      Hager Product data sheet ECM01

      Multifunction measurement device 96x96 RS485

      PDF
    • Installation manual

      Image Installation manual en-GB 2018-07-30  | Hager

      Installation manual en-GB 2018-07-30

      PDF
      7,04 MB
    • Product attachment

      Image Product attachment International 2020-01-01  | Hager

      Product attachment International 2020-01-01

      XLS
      57,00 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECR380D - 3 Phase kWhmeter direct 80A 4M MODBUS MID
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
      Price
      £455.42
      / piece *
      £455.42
      / piece *
    • 2
      ECM310D - 3 Phase kWhmeter direct 125A 6M MBUS MID
      ECM310D
      3 Phase kWhmeter direct 125A 6M MBUS MID
      Price
      £540.34
      / piece *
      £540.34
      / piece *
    • 3
      PGRJ1000 - RJ45 connector cable
      PGRJ1000
      RJ45 connector cable
      Price
      £9.31
      / piece *
      £9.31
      / piece *
    • 4
      ECP380D - 3 Phase kWhmeter direct 80A 4M S0 MID
      ECP380D
      3 Phase kWhmeter direct 80A 4M S0 MID
      Price
      £439.98
      / piece *
      £439.98
      / piece *
    • 5
      ECM380D - 3 Phase kWhmeter direct 80A 4M MBUS MID
      ECM380D
      3 Phase kWhmeter direct 80A 4M MBUS MID
      Price
      £455.42
      / piece *
      £455.42
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68