The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Klik
    • klik - 4 pin
    • CR64AX/1.0LSF/2
    EAN-Nr.
    5015652041146
    Packaging
    10 Pieces
    • klik - 4 pin

    CR64AX c/w 4 Core 1mm2 2m LS0H Lead CR64AX/1.0LSF/2

    Price
    £56.73
    / piece *
    £56.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    CR64AX c/w 4 Core 1mm2 2m LS0H Lead

    CR64AX/1.0LSF/2

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      4
    Voltage
    • Max. oper­ating voltage
      240 V
    Elec­tric current
    • Rated current
      6 A
    Cable
    • Cable diameter
      8 mm
    • Cable length
      2 m
    • Cable permanent temper­ature resistant to
      90 °C
    Dimen­sions
    • Length
      2,000 mm
    Connec­tion
    • Conductor cross-sec­tion
      1 - 1 mm²
    Equip­ment
    • Mech­an­ical coding
      Yes
    • Type cable side 1
      Plug
    • Type cable side 2
      Free conductor end
    • Type of cable
      Device connec­tion cable
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Mater­ials
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    Hager REACH declaration CR64AX/1.0LSF/2
    PDF
    RoHS report CR64AX/1.0LSF/2
    PDF

    Downloads

    • Product image

      Image CR64AX/1.0LSF/2  | Hager

      Product Image CR64AX/1.0LSF/2

    • Product datasheet

      Image Hager Product data sheet CR64AX/1.0LSF/2  | Hager

      Hager Product data sheet CR64AX/1.0LSF/2

      CR64AX c/w 4 Core 1mm2 2m LS0H Lead

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CR64AX - 4 Pin Plug in Ceiling Rose White
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £21.76
      / piece *
      £21.76
      / piece *
    • 2
      A1BLACK - A1 COVER BLACK
      A1BLACK
      A1 COVER BLACK
      Price
      £2.69
      / piece *
      £2.69
      / piece *
    • 3
      PCR2000/LSF/2.0 - PCR2000 c/w 3 Core 0.75mm2 2m LS0H Lead
      PCR2000/LSF/2.0
      PCR2000 c/w 3 Core 0.75mm2 2m LS0H Lead
      Price
      £37.45
      / piece *
      £37.45
      / piece *
    • 4
      A1 -  Ceiling Rose Cover White
      A1
      Ceiling Rose Cover White
      Price
      £2.51
      / piece *
      £2.51
      / piece *
    • 5
      KLDS8 - 8 Way klik Lighting Distribution Unit
      KLDS8
      8 Way klik Lighting Distribution Unit
      Price
      £258.06
      / piece *
      £258.06
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68