RCCB 3P+N 100A 300mA A S • CPA684U | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            • See all the categories
            Account
            • Catalogue
            • Circuit Protec­tion & Modular Switches
            • Circuit Protec­tion
            • Residual current circuit breakers (RCCB)
            • CPA684U
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            5
            1
            CDB663E - RCCB 3P+N 63A 30mA B
            CDB663E
            RCCB 3P+N 63A 30mA B
            Price
            £950.55
            / piece *
            £950.55
            / piece *
            2
            CE463J - RCCB 4P 63A 100mA A Class
            CE463J
            RCCB 4P 63A 100mA A Class
            Price
            £330.82
            / piece *
            £330.82
            / piece *
            3
            CDA240U - RCCB 2P 40A 30mA A Class
            CDA240U
            RCCB 2P 40A 30mA A Class
            Price
            £185.62
            / piece *
            £185.62
            / piece *
            4
            JK11004RMD - 100A 100mA 4 Pole Time Delay RCCB Kit
            JK11004RMD
            100A 100mA 4 Pole Time Delay RCCB Kit
            Price
            £537.63
            / piece *
            £537.63
            / piece *
            5
            CFA680U - RCCB 3P+N 80A 300mA A
            CFA680U
            RCCB 3P+N 80A 300mA A
            Price
            £312.12
            / piece *
            £312.12
            / piece *
            CPA684U - RCCB 3P+N 100A 300mA A S
            CPA684U - RCCB 3P+N 100A 300mA A S

            RCCB 3P+N 100A 300mA A S

            CPA684U

            CPA684U - RCCB 3P+N 100A 300mA A S
            CPA684U - RCCB 3P+N 100A 300mA A S
            • Circuit Protec­tion & Modular Switches

            RCCB 3P+N 100A 300mA A S CPA684U

            EAN-Nr.
            3250611626442
            Packaging
            1 piece
            Price
            £460.17
            / piece *
            £460.17
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Complete your system

            Optional accessories

            • Mech­anic accessories for low-­voltage compon­ents 1 products available

            Complete your system

            • Mech­anic accessories for low-­voltage compon­ents
            • LZ060

              Heat dissipation insert

              £9.96  / piece*
              Add to a list
              Add to a list

            Technical characteristics

            Archi­tec­ture
            • Type of pole
              3P+N
            Elec­tric current
            • Rated current
              100 A
            • Rated residual oper­ating current Idn
              300 mA
            • Breaking and opening capa­city Idm
              1.25 kA
            • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
              10 kA
            • Rated current -25°C
              100 A
            • Rated current at -20°C
              100 A
            • Rated current -15°C
              100 A
            • Rated current -10°C
              100 A
            • Rated current -5°C
              100 A
            • Rated current at 0°C
              100 A
            • Rated current 5°C
              100 A
            • Rated current 10°C
              100 A
            • Rated current 15°C
              100 A
            • Rated current at 20°C
              100 A
            • Rated current 25°C
              100 A
            • Rated current 30°C
              100 A
            • Rated current 35°C
              100 A
            • Rated current at 40°C
              100 A
            • Rated current at 45°C
              100 A
            • Rated current at 50°C
              100 A
            • Rated current 55°C
              100 A
            • Rated current 60°C
              100 A
            • Rated current 65°C
              95 A
            • Rated current 70°C
              90 A
            Voltage
            • Rated oper­a­tional voltage Ue
              230 - 400 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              500 V
            • Dielec­tric strength value of power frequency
              2 kV
            • Rated impulse with­stand voltage Uimp
              4,000 V
            • Rated impulse with­stand voltage Uimp IEC 60947-3
              6,000 V
            • Max. oper­ating voltage
              440 V
            Frequency
            • Frequency
              50 - 50 Hz
            Capa­city
            • Number of modules
              4
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes
            Safety
            • Residual current type
              A SEL
            • Ingress Protec­tion (IP) class
              IP20
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              3.60 - 3.60 Nm
            • Nominal tight­ening torque down terminal
              3.60 - 3.60 Nm
            • Type of bottom connec­tion for modular devices
              bicon­nect
            • Top remov­ab­ility
              Yes
            Connec­tion
            • Cross-sec­tion of output with screws, for massive conductors
              1 - 50 mm²
            • Cross-sec­tion of output with screws, for flex­ible conductors
              1 - 35 mm²
            Power
            • Total power loss under IN
              21.48 W
            Use condi­tions
            • Max. Alti­tude
              2,000 m
            • Oper­ating temper­ature
              -25 - 60 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              10,000
            • Number of mech­an­ical oper­a­tions
              20,000
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              85 mm
            • Width
              72 mm
            • Depth
              70 mm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP document en-GB 2022-09-02
            PDF
            336,47 kB
            REACH declaration CPA684U (english)
            PDF
            103,10 kB
            RoHS declaration CPA684U (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image CPA684U  | Hager

              Product Image CPA684U

            • Installation manual

              Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

              Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

              PDF
              1,20 MB
            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2025-01-15

              PDF
              1,04 MB
              Image UKCA Declaration of Conformity  | Hager

              UKCA Declaration of Conformity

              Declaration of conformity en-GB 2025-02-06

              PDF
              1,03 MB
            More documentation

            Discover our other products of this range

              5
            • 1
              VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
              VE24AH
              2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
              Price
              £184.83
              / piece *
              £184.83
              / piece *
            • 2
              CCA216U - RCCB 2P 16A 10mA A Class
              CCA216U
              RCCB 2P 16A 10mA A Class
              Price
              £187.56
              / piece *
              £187.56
              / piece *
            • 3
              CD283U - RCCB 2P 80A 30mA A
              CD283U
              RCCB 2P 80A 30mA A
              Price
              £213.98
              / piece *
              £213.98
              / piece *
            • 4
              CD285U - RCCB 2P 100A 30mA A
              CD285U
              RCCB 2P 100A 30mA A
              Price
              £262.17
              / piece *
              £262.17
              / piece *
            • 5
              CDA225U - RCCB 2P 25A 30mA A Class
              CDA225U
              RCCB 2P 25A 30mA A Class
              Price
              £173.29
              / piece *
              £173.29
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68