The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Arc fault detec­tion devices (AFDD)
    • ARL925U
    EAN
    3250611028093
    VPE
    1 piece
    Data Act Notice
    • Arc fault detec­tion devices (AFDD)

    RCBO with dangerous arc detection 1M 25A B curve 6kA Type A 30mA LFL 1m ARL925U

    Price
    £244.28
    / piece *
    £244.28
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    RCBO with dangerous arc detection 1M 25A B curve 6kA Type A 30mA LFL 1m

    ARL925U

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Locking inter­locking func­tions 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      25 A
    • Rated current at -25°C
      32.43 A
    • Rated current at -20°C
      31.75 A
    • Rated current at -15°C
      31.08 A
    • Rated current at -10°C
      30.4 A
    • Rated current at -5°C
      29.73 A
    • Rated current at 0°C
      29.05 A
    • Rated current at 5°C
      28.38 A
    • Rated current at 10°C
      27.7 A
    • Rated current at 15°C
      27.03 A
    • Rated current at 20°C
      26.35 A
    • Rated current at 25°C
      25.68 A
    • Rated current at 30°C
      25 A
    • Rated current at 35°C
      24.33 A
    • Rated current at 40°C
      23.65 A
    • Rated current at 45°C
      22.98 A
    • Rated current at 50°C
      22.3 A
    • Rated current at 55°C
      21.63 A
    • Rated current at 60°C
      20.95 A
    • Rated current at 65°C
      20.28 A
    • Rated current at 70°C
      19.6 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 61009-1
      6 kA
    • Breaking and opening capa­city Idm
      3 kA
    • Rated residual oper­ating current Idn
      30 mA
    Archi­tec­ture
    • Curve
      B
    • Type of pole
      1P+N
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.40 - 2.40 Nm
    • Nominal tight­ening torque down terminal
      3.50 - 3.50 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    Safety
    • Residual current type
      A
    Voltage
    • Rated insu­la­tion voltage Ui
      400 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Power
    • Power dissip­a­tion at IN
      8.3 W
    Use condi­tions
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      8,000
    • Elec­tric endur­ance in number of cycles
      2,000
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      125 mm
    • Width
      17.50 mm
    • Depth
      70 mm
    Connec­tion
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    Frequency
    • Frequency
      50 - 50 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, General diagnostics, Oper­a­tional state
    • Data formats
      BLE
    • Estim­ated daily data volume
      < 1 KB
    • Real time data gener­a­tion
      No
    • Data stored on device
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document International 2024-04-24
    PDF
    384,69 kB
    REACH declaration ARL925U
    PDF
    RoHS report ARL925U
    PDF

    Downloads

    • Product image

      Image ARL925U  | Hager UK

      Product Image ARL925U

    • GeneratedProductDatasheet

      Image Hager Product data sheet ARL925U  | Hager UK

      Hager Product data sheet ARL925U

      RCBO with dangerous arc detection 1M 25A B curve 6kA Type A 30mA LFL 1m

      PDF
    • ProductInstallationManual

      Image DIAG-GUIDE  | Hager UK

      DIAG-GUIDE

      PDF
      903,65 kB
      Image Installation manual International 2025-04-14  | Hager UK

      Installation manual International 2025-04-14

      PDF
      874,37 kB
    • ProductLicence

      Image OPEN SOURCES LICENSES AFDD  | Hager UK

      OPEN SOURCES LICENSES AFDD

      Product licence International 2026-10-20

      PDF
      30,70 kB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2024-04-19  | Hager UK

      Declaration of conformity en-GB 2024-04-19

      PDF
      437,53 kB
      Image Declaration of conformity en-GB 2024-04-19  | Hager UK

      Declaration of conformity en-GB 2024-04-19

      PDF
      432,32 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      283,75 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ARL910U - RCBO with dangerous arc detection 1M 10A B curve 6kA Type A 30mA LFL 1m
      ARL910U
      RCBO with dangerous arc detection 1M 10A B curve 6kA Type A 30mA LFL 1m
      Price
      £244.28
      / piece *
      £244.28
      / piece *
    • 2
      ARC570U - MCB with dangerous arc detection 1P+N 10kA C-20A 2M
      ARC570U
      MCB with dangerous arc detection 1P+N 10kA C-20A 2M
      Price
      £241.97
      / piece *
      £241.97
      / piece *
    • 3
      ARL920U - RCBO with dangerous arc detection 1M 20A B curve 6kA Type A 30mA LFL 1m
      ARL920U
      RCBO with dangerous arc detection 1M 20A B curve 6kA Type A 30mA LFL 1m
      Price
      £244.28
      / piece *
      £244.28
      / piece *
    • 4
      ARC575U - MCB with dangerous arc detection 1P+N 10kA C-25A 2M
      ARC575U
      MCB with dangerous arc detection 1P+N 10kA C-25A 2M
      Price
      £241.97
      / piece *
      £241.97
      / piece *
    • 5
      ARC520U - MCB with dangerous arc detection 1P+N 10kA B-20A 2M
      ARC520U
      MCB with dangerous arc detection 1P+N 10kA B-20A 2M
      Price
      £241.97
      / piece *
      £241.97
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68