RCBO Electronic 1P 6kA B Curve -32A, 30mA Type A(AC & Pulsating DC Sensitive)1M ADA332G
EAN-Nr.
3250611012993
Packaging
1 piece
£90.02
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles1 P
-
Type of pole1 P
-
CurveB
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-16 kA
Electric current / temperature
-
Rating current 30°C32 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product92 mm
-
Width of installed product17.7 mm
Power
-
Total power loss under IN7.08 W
Endurance
-
Electric endurance in number of cycles16000
-
Number of mechanical operations20000
Equipment
-
Quick connectno
-
Can be accessorizedNo
Standards
-
Standard textEN 61009-1 ; IEC 61009-2-2
Safety
-
Residual current typeA
Use conditions
-
Operating temperature-20…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for ADA332G
PDF1 MB -
Catalogue
Residential Distribution Catalogue
PDF4 MB -
Product data sheet
Product data sheets for ADA332G
UK_SOLLYSTA_TDS_RHRCBO.PDF
PDF337 KB -
Declaration of conformity
EU Declaration of conformity for ADA332G
Declaration
PDF102 KBEU Declaration of conformity for ADA332G
Declaration
PDF638 KB -
PEP document
Product environmental profile for ADA332G
PDF439 KB -
RoHS report
Pollutant guidelines for ADA332G
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ADA332G
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation