The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • ADA325G
    EAN-Nr.
    3250611013006
    Packaging
    1 piece

    RCBO Electronic 1P 6kA B Curve -25A, 30mA Type A(AC & Pulsating DC Sensitive)1M ADA325G

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    RCBO Electronic 1P 6kA B Curve -25A, 30mA Type A(AC & Pulsating DC Sensitive)1M

    ADA325G

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      B
    Elec­tric current
    • Rated current
      25 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      32.34 A
    • Rated current at -20°C
      31.79 A
    • Rated current -15°C
      31.24 A
    • Rated current -10°C
      31.13 A
    • Rated current -5°C
      30.15 A
    • Rated current at 0°C
      29.60 A
    • Rated current 5°C
      29.05 A
    • Rated current 10°C
      28.50 A
    • Rated current 15°C
      27.96 A
    • Rated current at 20°C
      27.41 A
    • Rated current 25°C
      26.86 A
    • Rated current 30°C
      25 A
    • Rated current 35°C
      25.77 A
    • Rated current at 40°C
      25.22 A
    • Rated current at 50°C
      25 A
    • Rated current 55°C
      23.58 A
    • Rated current 60°C
      23.03 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0.95
    • Correc­tion factor of rating current for 3 devices placed side by side
      0.95
    • Correc­tion factor of rating current for 4 and 5 devices placed side by side
      0.90
    • Correc­tion factor of rating current for 6 devices placed side by side
      0.85
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      253 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      5.91 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. Alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      16,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      92 mm
    • Width
      17.70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
    PDF
    2,24 MB
    REACH declaration ADA325G
    PDF
    Hager RoHS report ADA325G
    PDF

    Downloads

    • Product image

      Image ADA325G  | Hager

      Product Image ADA325G

    • Product datasheet

      Image Hager Product data sheet ADA325G  | Hager

      Hager Product data sheet ADA325G

      RCBO Electronic 1P 6kA B Curve -25A, 30mA Type A(AC & Pulsating DC Sensitive)1M

      PDF
    • Installation manual

      Image Installation manual en-GB 2012-01-30  | Hager

      Installation manual en-GB 2012-01-30

      PDF
      1,71 MB
    • Product data sheet

      Image UK_SOLLYSTA_TDS_RHRCBO.PDF  | Hager

      UK_SOLLYSTA_TDS_RHRCBO.PDF

      Product data sheet en-GB 2017-10-13

      PDF
      337,84 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      638,38 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2018-12-12

      PDF
      102,64 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68