MCB 1P 6kA B-16A 1M MTN116
Price
£14.30
/ piece
*
Complete your system
Optional accessories
-
Locking interlocking functions 1 products available -
Mechanic accessories for low-voltage components 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current16 A
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-16 kA
-
Rated current -15°C21.19 A
-
Rated current -10°C20.89 A
-
Rated current -5°C20.17 A
-
Rated current at 0°C19.66 A
-
Rated current 5°C19.16 A
-
Rated current 10°C18.65 A
-
Rated current 15°C18.14 A
-
Rated current at 20°C17.63 A
-
Rated current 25°C17.13 A
-
Rated current 30°C16 A
-
Rated current 35°C16.11 A
-
Rated current at 40°C15.60 A
-
Rated current at 45°C15.10 A
-
Rated current at 50°C15 A
-
Rated current 55°C14.08 A
-
Rated current 60°C13.57 A
-
Rated current 65°C13.07 A
-
Rated current 70°C12.56 A
Architecture
-
Type of pole1P
-
CurveB
Capacity
-
Number of modules1
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Installation, mounting
-
Nominal tightening torque top terminal2.80 - 2.80 Nm
-
Nominal tightening torque down terminal2.80 - 2.80 Nm
-
Nominal tightening torque2.80 - 2.80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4,000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 35 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for massive conductors1 - 35 mm²
-
Cross-section flexible conductor1 - 25 mm²
-
Cross-section rigid conductor1 - 35 mm²
Safety
-
Ingress Protection (IP) classIP20
-
Grid distance35 mm
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Power
-
Total power loss under IN2.44 W
Connectivity
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
-
Type of connectionScrew terminal
Dimensions
-
Height83 mm
-
Width17.50 mm
-
Depth70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
More documentation