Rotary dimmer LV with soft-lock house electronics 2873
EAN-Nr.
4011334218715
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
-
Voltagevoltage test possible without dismantling
Electric current
-
Control current100 mA
Fuse
-
Fine-wire fuseT 3.15 H 250
-
Fusewith spare fuse ; short-circuit and overload proof (fine-wire fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Dimmable conventional transformers20…500 VA
-
Loss power at full load≈ 5 W
-
Dimmable conventional transformers with LV-LED20…100 VA
Fluorescent bulbs control
-
Compact fluorescent lamps3…100 W
LED control
-
Dimmable 230 V retrofit LED lamps3…100 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…500 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection cross section (solid-core)1 ; 2.5 mm²
-
Type of loadinductive
-
Conductor cross-section1…2.5 mm²
-
Terminalwith terminal for base load from mains isolator
-
Type of connectionwith plug-in terminals
Settings
-
Settingbasic brightness programmable
Equipment
-
Dimming principlephase cut-on
-
Switches / socket outletswith change-over pressure switch
Use
-
Differentiation characteristic 3 - Saleswith soft-lock
Safety
-
REACH conformYes
-
RoHS conformYes
temperatur
-
Ambient temperature5…45 °C
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Light control ; House electronics
Instructions
-
Information textPossible to change fuse without removing cover.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 2873
Manual for 2873 - Rotary dimmer (R, L, LED) (EN, 2016-11)
PDF1022 KB -
Declaration of conformity
EU Declaration of conformity for 2873
Declaration of Conformity
PDF254 KB -
RoHS report
Pollutant guidelines for 2873
RoHS-declaration 2023-10-20 (english)
PDF84 KBPollutant guidelines for 2873
REACH-declaration 2023-10-20 (english)
PDF84 KB
More documentation