Rotary dimmer house electronics 286010
EAN-Nr.
4011334236795
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Main electrical features
-
Nominal voltage240 V
Voltage
-
Operating voltage230 V AC
Fuse
-
Fine-wire fuseT 2.5 H 250
-
Fuseshort-circuit and overload proof (fine-wire fuse)
Dimensions
-
Axis dimension Ø4 mm
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps60…600 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadResistive load
-
Type of connectionwith screw terminals
Equipment
-
Dimming principlephase cut-on
-
Switches / socket outletswith change-over pressure switch
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textPossible to change fuse without removing cover.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 286010
Manual for 283010-286010 - Rotary dimmer 400 W/600 W (DE-EN-NL-FR-NO-ES, 2012-09)
PDF2 MBInstruction manuals for 286010
Manual for 283010-286010 - Rotary dimmer 400 W/600 W (EN, 2012-09)
PDF382 KB -
Declaration of conformity
EU Declaration of conformity for 286010
Declaration of Conformity
PDF208 KBEU Declaration of conformity for 286010
Declaration of Conformity
PDF208 KB -
RoHS report
Pollutant guidelines for 286010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 286010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation