Tronic rotary dimmer, house electronics 286710
EAN-Nr.
4011334236818
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Electronic transformers20…360 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…360 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadcapacitive
-
Type of connectionwith screw terminals
Equipment
-
Dimming principlephase cut-off
-
low noisevery low noise
-
Switches / socket outletswith change-over pressure switch
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textTrouble-free operation will be obtained only with Berker Tronic® transformers.
Downloads
More documentation