![](https://hager.com/middle-east/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rotary dimmer with soft-lock house electronics 2885
EAN-Nr.
4011334251859
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Loss power at full load≈ 5 W
Materials
-
Colournot applicable
-
MaterialPlastic/metal
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps100…1000 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadResistive load
-
Type of connectionwith screw terminals
Equipment
-
Dimming principlephase cut-off
-
Switches / socket outletswith change-over pressure switch
Use
-
Differentiation characteristic 3 - Saleswith soft-lock
Identification
-
Application, usageLight control
-
Main design lineLight control
Downloads
-
Product image
-
Product notice
Instruction manuals for 2885
Manual for 2885 - Rotary dimmer 1000 W (EN, 2010-08)
PDF288 KB
More documentation