![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Tronic rotary dimmer with soft-lock, house electronics 2874
EAN-Nr.
4011334218722
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
-
Voltagevoltage test possible without dismantling
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Loss power at full load≈ 5 W
-
Electronic transformers20…525 W
Materials
-
Colournot applicable
-
MaterialPlastic/metal
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…525 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadcapacitive
-
Terminalwith terminal for base load from mains isolator
-
Type of connectionwith plug-in terminals
Equipment
-
Dimming principlephase cut-off
-
low noisevery low noise
-
Switches / socket outletswith change-over pressure switch
Use
-
Differentiation characteristic 3 - Saleswith soft-lock
Identification
-
Application, usageLight control
-
Release issue2
-
Main design lineLight control
Instructions
-
Information textTrouble-free operation will be obtained only with Berker Tronic® transformers.
Downloads
More documentation