![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rotary dimmer with soft-lock house electronics 2875
EAN-Nr.
4011334218739
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
-
Voltagevoltage test possible without dismantling
Fuse
-
Fusewith spare fuse, short-circuit and overload proof (fine-wire fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Loss power at full load≈ 6 W
Materials
-
Colournot applicable
-
MaterialPlastic/metal
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps60…600 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadResistive load
-
Type of connectionwith plug-in terminals
Equipment
-
Dimming principlephase cut-on
-
Switches / socket outletswith change-over pressure switch
Use
-
Differentiation characteristic 3 - Saleswith soft-lock
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textPossible to change fuse without removing cover.
Downloads
-
Product image
-
Product notice
Instruction manuals for 2875
Manual for 2875-289505 - Rotary dimmer 600 W, rotary dimmer surface-mounted (DE-EN-NL-FR-NO-ES, 2003-01)
PDF249 KBInstruction manuals for 2875
Manual for 2875-289505 - Rotary dimmer 600 W, rotary dimmer surface-mounted (EN, 2010-08)
PDF274 KB
More documentation