286610
EAN-Nr.
4011334236801
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Main electrical features
-
Nominal voltage240 V
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (fine-wire fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Dimmable conventional transformers20…500 VA
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…500 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadinductive
-
Type of connectionwith screw terminals
Equipment
-
Dimming principlephase cut-on
-
Switches / socket outletswith change-over pressure switch
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textPossible to change fuse without removing cover. In case of excessive switch-on currents (for conventional transformers), use switch-on current limiters order no. 185.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 286610
Manual for 286610 LV Rotary dimmer (EN, 2012-12)
PDF385 KB -
Declaration of conformity
EU Declaration of conformity for 286610
Declaration of Conformity
PDF208 KBEU Declaration of conformity for 286610
Declaration of Conformity
PDF208 KB -
RoHS report
Pollutant guidelines for 286610
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 286610
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation