Universal Rotary Dimmer with Soft Lock 286110
EAN-Nr.
4011334282686
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Functions
-
Soft startupbulb-preserving soft startup
Controls and indicators
-
Operationwith soft-lock
Main electrical features
-
Nominal voltage230 V
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
-
Voltagevoltage test possible without dismantling
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Dimmable conventional transformers50…420 VA
-
connected load50…420 W/VA
-
Loss power at full load≈ 5 W
-
Electronic transformers50…420 W
Measurement
-
Extension unit inputwith input for extension units insert for universal rotary dimmer
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps50…420 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loaduniversal
-
Type of connectionwith plug-in terminals
Scope of delivery
-
Componentwith incremental encoder
Equipment
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
-
low noisevery low noise
-
Brightnesswith brightness memory
Use
-
Differentiation characteristic 3 - Saleswith soft-lock
Identification
-
Application, usageLight control
-
Release issue2
-
Main design lineLight control
Instructions
-
Information textTrouble-free operation will be obtained only with Berker Tronic® transformers.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 286110
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)
PDF331 KBInstruction manuals for 286110
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)
PDF1 MB
More documentation