![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Extension units insert for universal rot. dimmer, soft-lock, light control 286210
EAN-Nr.
4011334282679
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitPush & rotative
Compatibility
-
Extension unitas extension unit for universal rotary dimmer
Main electrical features
-
Nominal voltage230 V
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
-
Voltagevoltage test possible without dismantling
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colournot applicable
-
MaterialPlastic/metal
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loaduniversal
-
Type of connectionwith plug-in terminals
Scope of delivery
-
Componentwith incremental encoder
Equipment
-
Number of substationsmax. 5
Use
-
Differentiation characteristic 3 - Saleswith soft-lock
Identification
-
Application, usageLight control
-
Release issue2
-
Main design lineLight control
Downloads
-
Product image
-
Product notice
Instruction manuals for 286210
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)
PDF1 MBInstruction manuals for 286210
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)
PDF331 KB
More documentation