enclosed circuit breaker
The Hager range of enclosed MCCBs has been designed for individual circuit protection and complements our invicta 3 distribution system. The devices are mounted in IP31 enclosures, with cable knock outs top and bottom. Both single and triple pole devices are equipped with fully rated neutral links. 4 Pole versions are available and 4 pole plus RCCB add-on are available.