Cover plate f. rot. dimmer/rot. potentiometer, setting knob, S.1, al. matt lacq. 11309939
EAN-Nr.
4011334360773
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Rotary dimmer / potentiometer / numeric settingFor rotary dimmer, rotary dimmer (R, L) and Tronic rotary dimmer (R, C) ; For universal rotary dimmer (R, L, C) and universal rotary dimmer extension unit ; For electronic rotary potentiometer and DALI rotary potentiometer
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineBerker S.1
Downloads
More documentation