Insulated busbar 3x(P+N) fork 16mm² 54M • KDN451E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Fork insu­lated busbars and accessories
          • Fork insu­lated busbars and accessories
          • 3 pole
          • KDN451E
          Image  KDN451E of the product Hager Africa | Hager Africa
          Image  KDN451E of the product Hager Africa | Hager Africa

          Insulated busbar 3x(P+N) 80A fork 16mm² 54M

          KDN451E

          Image  KDN451E of the product Hager Africa | Hager Africa
          Image  KDN451E of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Insulated busbar 3x(P+N) 80A fork 16mm² 54M KDN451E

          EAN
          3250613741105
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            4 P
          • Type of pole
            3P+N
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          Voltage
          • Max oper­ating voltage
            400 V
          Elec­tric current
          • Rated current
            80 A
          Dimen­sions
          • Length
            1000 mm
          • Pitch
            17.8 mm
          Install­a­tion, mounting
          • Suit­able to a device with an auxil­iary
            No
          Connec­tion
          • Connec­tion cross-sect. rigid cable
            16mm²
          • Suit­able for product with neutral busbar
            Yes
          • Connector type
            busbar fork
          • Type of connec­tion
            with screw / quick connect
          Equip­ment
          • Number of appli­ances to build in
            54
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Insu­lated
            Yes

          Downloads

          • Product image

            Image KDN451E  | Hager Africa

            Product Image KDN451E

          • ProductECDeclaration

            Image EU Declaration of conformity for KDN451E  | Hager Africa

            EU Declaration of conformity for KDN451E

            Declaration

            PDF
            342 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for KDN451E  | Hager Africa

            Product environmental profile for KDN451E

            PDF
            429 KB
          • ProductROHS

            Image Pollutant guidelines for KDN451E  | Hager Africa

            Pollutant guidelines for KDN451E

            RoHS declaration KDN451E (english)

            PDF
            33 KB
            Image Pollutant guidelines for KDN451E  | Hager Africa

            Pollutant guidelines for KDN451E

            REACH declaration KDN451E (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            3
          • 1
            KDN363A - Insulated busbar 3P 63A fork 10mm²  12M
            KDN363A
            Insulated busbar 3P 63A fork 10mm² 12M
          • 2
            KDN380B - Insulated busbar 3P 80A fork 16mm²  57M
            KDN380B
            Insulated busbar 3P 80A fork 16mm² 57M
          • 3
            KDN363B - Insulated busbar 3P 63A fork 10mm²  57M
            KDN363B
            Insulated busbar 3P 63A fork 10mm² 57M

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group