The Hager Gallery plastic plate 1K 8+8 modules antibacterial is a two-gang horizontal faceplate for organizing devices in residential or commercial installs, ideal for hygiene-sensitive areas. Made of glossy RAL 9016 polycarbonate, it features an antibacterial surface, IP21 protection, and IK05 impact resistance. Slim 9.3 mm profile, 164 x 235 mm, for a clean, durable finish. No labeling field.
EAN
3250617121927
Packaging
5
- Frames
- Antibacterial
- See more
Antibacterial gallery plate 6-gang PC RAL9016 Glossy IP21 IK05 Horizontal WXP9996
Also available in
Number of gangs
Complete your system
Optional accessories
-
Cover for push button 20 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet insert 1 products available -
Centre piece for switch or push button 6 products available -
Surface-mounted housing for flush-mounted switching device 3 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height164 mm
-
Width235 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP9996
Plate gallery plastic 1K 8 modules + 8 modules antibacterial
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF165,19 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation