The Hager Gallery 2-gang vertical 71 mm plate in Midnight Glass delivers a refined finish for switches or sockets. Its glossy jet black glass with durable polycarbonate ensures style and longevity, rated IK05 for impact and IP21 for indoor use. Slim at 9.3 mm (158.7 x 92 mm), it provides a clean, elegant installation ideal for modern residential or light commercial interiors.
EAN
3250617197267
Packaging
1 Piece
Plate gallery 3-gang vertical 71mm Midnight Glass Jet Black RAL9005 IP21 IK05 WXP4142
Also available in
Product colour - Jet black
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishGlossy
-
MaterialGlass, Polycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height158.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4142
Plate gallery 2 gang vertical 71mm midnight glass material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation