The Hager Gallery 3-gang vertical plate (57 mm spacing) provides a sleek finish for switches and sockets. In matt Jet Black (RAL9005) with varnished polycarbonate construction, it offers IK05 impact resistance and IP21 protection. Slim at 9.3 mm (202×92 mm), it installs vertically and neatly organises three devices. Ideal for modern interiors.
EAN
3250617199445
VPE
1 piece
Gallery plate 4 modules 57mm Jet Black Matt PC Horizontal IP21 IK05 WXP0223
catalog.product_page.variants.title
Product colour - Black
Number of gangs
product.page.accessories.title
product.page.accessories.must_have_products.title
WXA450
Frame gallery 2 modules
product.page.accessories.associated-products
-
Cover for push button 20 product.page.accessories.products-available -
Touch sensor for bus system 11 product.page.accessories.products-available -
Movement sensor for bus system 2 product.page.accessories.products-available -
Socket outlet 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 3 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height202 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WXP0223
Frame gallery 3-gang vertical 57 mm night, plastic black matt
PDF -
ProductInspectionCertificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
ProductECDeclaration
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation