The Hager Gallery plastic plate, 5 modules with 71 mm center distance in pure white (RAL 9016), offers a sleek glossy finish for modern interiors. Made of durable polycarbonate, it installs horizontally and fits 1-gang frames. Compact (88×163×9.3 mm), rated IK05 and IP21, it protects mechanisms while enhancing aesthetics—ideal for residential and light commercial switch and socket arrangements.
EAN
3250617199063
Packaging
1 Piece
Hager Gallery plate 8 modules 71 mm Glossy PC IP21 IK05 Pure White WXP0005
Also available in
Number of gangs
Complete your system
Must-have accessories
WXA455
Frame gallery 5 modules entr. 71mm
Optional accessories
-
Cover for push button 20 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 1 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height88 mm
-
Width163 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0005
Frame gallery 5 modules entraxe 71 mm pure, plastic white glossy
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation