The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW surface-­mounted distri­bu­tion board
    • U821P
    EAN
    4010330551857
    Packaging
    1 Piece
    • FW surface-­mounted distri­bu­tion board

    DIN rail support, univers, for deep-adjustment up to 32mm, 4 pieces U821P

    Similar products :

    UT22B
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DIN rail support, univers, for deep-adjustment up to 32mm, 4 pieces

    U821P

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      35 mm
    • Width
      60 mm
    • Depth
      80 mm
    Mater­ials
    • Material
      Metal
    • Treat­ment
      Zinc coated
    Accessories
    • Type of accessory cabinet
      Mounting bracket

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration U821P
    PDF
    RoHS report U821P
    PDF

    Downloads

    • Image U821P  | Hager Africa

      Product Image U821P

    • Product datasheet

      Image Hager Product data sheet U821P  | Hager Africa

      Hager Product data sheet U821P

      DIN rail support, univers, for deep-adjustment up to 32mm, 4 pieces

      PDF
    • Handbook

      Image Handbook en-GB 2023-03-30  | Hager Africa

      Handbook en-GB 2023-03-30

      Handbook en-GB 2016-02-10

      PDF
      23,14 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      UZ41M6 - Mounting plate, univers, 570x247mm, perforated, with mounting screws
      UZ41M6
      Mounting plate, univers, 570x247mm, perforated, with mounting screws
    • 2
      FZ710 - Document holder, Univers
      FZ710
      Document holder, Univers
    • 3
      UZ21M6 - Mounting plate, univers, 240x247mm, perforated, with mounting screws
      UZ21M6
      Mounting plate, univers, 240x247mm, perforated, with mounting screws
    • 4
      UZ31M6 - Mounting plate,univers, 390x247mm, perforated, with mounting screws
      UZ31M6
      Mounting plate, univers, 390x247mm, perforated, with mounting screws
    • 5
      UZ62M5 - Mounting plate univers, for telcommunication,2field, for enclosure height 950mm
      UZ62M5
      Mounting plate univers, for telcommunication, 2field, for enclosure height 950mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group