The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MMN313
    EAN
    3250614440182
    Packaging
    1 Piece
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    Magnetic MCB 3P 25kA 12A 400V access. indicator IEC 947-2 MMN313

    Available soon
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Magnetic MCB 3P 25kA 12A 400V access. indicator IEC 947-2

    MMN313

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Terminal cover 1 products available
    • AOB type A-HI 4 products available
    • AOB type AC 6 products available

    Complete your system

    • Terminal cover
    • AOB type A-HI
    • AOB type AC
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • BF325

      Earth leakage add-on block 3P 25A 300mA A high immunity Class

      €0.00  / *
    • BD340

      Earth leakage add-on block 3P 40A 30mA A high immunity Class

      €0.00  / *
    • BF363

      Earth leakage add-on block 3P 63A 300mA A high immunity Class

      €0.00  / *
    • BD363

      Earth leakage add-on block 3P 63A 30mA A high immunity Class

      €0.00  / *
    • BD364

      Earth leakage add-on block 3P 63A 30mA AC Class

      €0.00  / *
    • BF326

      Earth leakage add-on block 3P 25A 300mA AC Class

      €0.00  / *
    • BF364

      Earth leakage add-on block 3P 63A 300mA AC Class

      €0.00  / *
    • BD341

      Earth leakage add-on block 3P 40A 30mA AC Class

      €0.00  / *
    • BF341

      Earth leakage add-on block 3P 40A 300mA AC Class

      €0.00  / *
    • BG364

      Earth leakage add-on block 3P 63A 500mA AC Class

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      12.50 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated current 30°C
      12.96 A
    • Rated current 35°C
      12.48 A
    • Rated current at 40°C
      12 A
    • Rated current at 45°C
      11.52 A
    • Rated current at 50°C
      11.04 A
    • Rated current 55°C
      10.57 A
    • Rated current 60°C
      10.08 A
    • Rated current 70°C
      9.12 A
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      Mag
    Capa­city
    • Number of modules
      3
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      1.14 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (english)
    PDF
    39,21 MB

    Downloads

    • Image MMN313  | Hager Africa

      Product Image MMN313

    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      650,27 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      MCN120A - MCB 1P 6kA C-20A 1M
      MCN120A
      MCB 1P 6kA C-20A 1M
    • 2
      NDN104A - MCB 1P 10kA/15kA D-4A 1M
      NDN104A
      MCB 1P 10kA/15kA D-4A 1M
    • 3
      NDN102A - MCB 1P 10kA/15kA D-2A 1M
      NDN102A
      MCB 1P 10kA/15kA D-2A 1M
    • 4
      NBN410A - MCB 4P 10kA/15kA B-10A 4M
      NBN410A
      MCB 4P 10kA/15kA B-10A 4M
    • 5
      NFN250 - MCB 2P 6/10kA C-50A 2M
      NFN250
      MCB 2P 6/10kA C-50A 2M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group