The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFH6011009016
    The Hager LFH halogen‑free LF trunking 60×110 mm in traffic white (RAL 9016) ensures safe, low-smoke cable routing for indoor use. Robust PC‑ABS with IK07 impact and IP30 ingress protection. Large 5460 mm² section carries up to 23 cables (11 mm dia, 50% fill). Supplied in 2 m lengths with pre‑equipped couplers and cable retaining clip for fast installation. 1 compartment, 3 pluggable partitions. Operates -5 to +90°C.
    EAN
    4012740008204
    Packaging
    16 Meters
    • Cable trunking systems - LF

    Halogen-free trunking 60x90mm LFH, pre-equipped couplers, IK07 IP30, white LFH6011009016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Halogen-free trunking 60x90mm LFH, pre-equipped couplers, IK07 IP30, white

    LFH6011009016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • End piece for install­a­tion duct 2 products available
    • Internal corner for install­a­tion duct 2 products available
    • External corner for install­a­tion duct 2 products available
    • Flat angle for install­a­tion duct 2 products available
    • Cable clip/re­tainer for install­a­tion duct 1 products available
    • T-piece for install­a­tion duct 1 products available

    Complete your system

    • End piece for install­a­tion duct
    • Internal corner for install­a­tion duct
    • External corner for install­a­tion duct
    • Flat angle for install­a­tion duct
    • Cable clip/re­tainer for install­a­tion duct
    • T-piece for install­a­tion duct
    • LFF6011069016

      endcap halogen free for trunking LF/LFF/LFH (40, 60)x110mm traffic white

      €0.00  / *
    • LF6011069016

      endcap halogen free for trunking LF/LFH 60x110mm traffic white

      €0.00  / *
    • LFF6011049016

      internal corner halogen free for trunking LF/LFF/LFH 60x110mm traffic white

      €0.00  / *
    • LF6011049016

      internal corner halogen free for trunking LF/FB 60x110mm traffic white

      €0.00  / *
    • LFF6011039016

      external corner halogen free for trunking LF/LFF/LFH 60x110mm traffic white

      €0.00  / *
    • LF6011039016

      external corner halogen free for trunking LF/FB 60x110mm traffic white

      €0.00  / *
    • LFF6011059016

      flat angle overlapping halogen free for LF/LFF/LFH 60x110mm traffic white

      €0.00  / *
    • LF6011059016

      flat angle halogen free for trunking LF/FB 60x110mm traffic white

      €0.00  / *
    • M5429

      Cable retainer, LF/LFF/LFP B=110mm

      €0.00  / *
    • LF6011089016

      T-piece halogen free for trunking LF/LFH/FB 60x110mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      110 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      5460 - 5460 mm²
    Cover, door
    • Type of lid
      Loose
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      23
    Mater­ials
    • Material
      PC-ABS
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Connectivity
    • Trunking coup­ling
      Pre-equipped with couplers
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      3
    • Cable retaining clip included
      Yes
    • Number of cable retainers per meter
      2
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration LFH6011009016
    PDF
    RoHS report LFH6011009016
    PDF

    Downloads

    • Image LFH6011009016  | Hager Africa

      Product Image LFH6011009016

    • Product datasheet

      Image Hager Product data sheet LFH6011009016  | Hager Africa

      Hager Product data sheet LFH6011009016

      LF-trunking halogenfr.LFH 60x110mm traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      332,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group