The Hager halogen-free internal corner for LF/LFF/LFH 60x110 trunking enables neat 90° turns with an adjustable 83-97° angle. Moulded PC-ABS with IK07 impact resistance and -5 to 90°C rating ensures durability. Click mounting and overlapping design speed installation and hide cuts. Traffic white RAL9016 matches trunking; 60x110 mm profile, 135 mm a-dimension. Suitable for LFF/LFH 60x110.
EAN
4012740013390
Packaging
1 Piece
Internal corner halogen-free for LF/LFF/LFH 60x90mm click mounting IK07 LFF6011049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height60 mm
-
Width110 mm
-
Measurement a135 mm
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 60x110, LFH 60x110
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6011049016
internal corner halogen free for trunking LF/LFF/LFH 60x110mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation